Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Gray |
| Construction | 1 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.58 |
| Outside diameter (mm) | 14.70 |
| Series | H201 Series |
| Tube material | Nitrile (NBR) |