Aeroquip by Danfoss 2556 Series Socketless Low Pressure Hose (CENTER)

HOSE-AER, 2556, -12, 12.625IN, CL, R6

2556-12-00125

Catalog item:

2556-12-00125


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationLubricating oils
Bend radius min (inch)5.750
Bend radius min (mm)146.000
BrandAeroquip by Danfoss
Burst pressure (bar)72
Burst pressure (psi)1040
Catalog Item2556-12-00125
CertificationsDNV
ColorBlack
CompliancesASTM D5964
Conditional temp rangeAir not to exceed 160C
ConductivityConductive
Construction1 Textile Braid
Cover materialSynthetic Rubber
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk jet
Length (in)12.62500
Length (mm)320.67500
Outside diameter (inch)1.03
Outside diameter (mm)26.16
Package formCut length
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsSocketless
Reinforcement materialFabric
Series2556 Series
Size-12
Tube materialSynthetic Rubber
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)18
Working pressure max (psi)260
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0