Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Diesel fuel |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 97 |
| Burst pressure (psi) | 1400 |
| Catalog Item | FC332-10-00585 |
| Certifications | ABS |
| Compliances | ASTM D5964 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Length (in) | 58.62500 |
| Length (mm) | 1489.07500 |
| Outside diameter (inch) | 0.91 |
| Outside diameter (mm) | 23.11 |
| Package form | Cut length |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Fabric |
| Series | FC332 Series |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |