Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Water |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 177.800 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 98 |
| Burst pressure (psi) | 1400 |
| Catalog Item | H10012 |
| Color | Black |
| Compliances | MIL-H-5606 |
| Conditional temp range | Air not to exceed 74C |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink wheel |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.03 |
| Outside diameter (mm) | 26.20 |
| Package form | Box |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | B Series |
| Reinforcement material | Fabric |
| Series | H100 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010570 |
