Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Water |
| Bend radius min (inch) | 4.250 |
| Bend radius min (mm) | 108.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 120 |
| Burst pressure (psi) | 1750 |
| Certifications | USCG |
| Color | Black |
| Compliances | SAE J1402 |
| Conditional temp range | Air -40F to 212F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 0.93 |
| Outside diameter (mm) | 23.60 |
| Package form | Box |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | 100 B |
| Reinforcement material | Fabric |
| Series | H101 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 127 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010679 |
