Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Pneumatic tools |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | H20106BK-00130AA |
| Color | Black |
| Compliances | SAE J1402 |
| Conditional temp range | Air -40F to 212F |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 13.00000 |
| Length (mm) | 330.20000 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.02 |
| Package form | Cut length |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | H201 Easy Couple |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 127 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
