Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.181 |
| A dimension MM | 30.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Hose cut off factor MM | 34.500 |
| Hose size | -6 |
| Inside diameter IN | 0.567 |
| Inside diameter MM | 14.400 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product material | 316L Stainless steel |
| Product width in | 0.960 |
| Product width mm | 24.384 |
| Series | Winner 2-Piece |
