Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.418 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 04Z-354-BG |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.796 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075334838 |
![Hose Fittings 1AA6BF6C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213392%2FID432872475558-0101_preview.jpg&w=1920&q=75)