Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible tube OD IN | 0.38 |
Compatible tube OD MM | 9.652 |
Construction Style | Crimp |
End Type 1 | Male 37 degree |
End size 1 | -6 |
Hex size 1 IN | 0.630 |
Hex size 1 MM | 16.002 |
Hose cut off factor IN | 0.930 |
Hose cut off factor MM | 23.622 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.380 |
Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075334067 |