Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.800 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H881 |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 14.0 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.0 |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.300 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.400 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789327116 |
