Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.054 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 04Z-606-300BX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H881 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789328304 |
