Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible tube OD IN | 0.25 |
Compatible tube OD MM | 6.350 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 46.0 |
End Type 1 | Female 37 degree swivel |
End size 1 | -4 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.224 |
Hose cut off factor IN | 0.920 |
Hose cut off factor MM | 23.368 |
Hose size | -4 |
Inside diameter IN | 0.150 |
Inside diameter MM | 3.810 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.250 |
Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075334968 |