Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 38.0 |
End Type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.810 |
Hex size 1 MM | 20.574 |
Hose cut off factor IN | 1.290 |
Hose cut off factor MM | 32.766 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075335187 |