Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.090 |
A dimension MM | 53.000 |
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.652 |
Compatible hoses | H0106H114H115H116H145H146H1571H1776H1777H1812H1981H1982H245H324H325H350H545H600H900H9949H0105H017H039H104H425 |
Compatible tube OD IN | 0.37 |
Compatible tube OD MM | 9.398 |
Construction Style | Crimp |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.690 |
Hex size 1 MM | 17.526 |
Hex size 2 IN | 0.690 |
Hex size 2 MM | 17.462 |
Hose cut off factor IN | 1.270 |
Hose cut off factor MM | 32.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 2.770 |
Product length mm | 70.358 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Tube OD 1 IN | 0.370 |
Tube OD 1 MM | 9.398 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 71 |
Working temperature max F | 160 |
Working temperature min C | -40 |
Working temperature min F | -40 |