Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | H104 H145H145R H190 H190H H245H280 H290 H290H H290L H345 H350 H400H425H579 |
| Construction Style | Crimp |
| Drop dimension IN | 1.320 |
| Drop dimension MM | 33.5 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.1 |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032042 |
