Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.038 |
| A dimension MM | 127.965 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.007-30-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -30 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 5.039 |
| Product material | Carbon steel |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Series | Reusable |
| Thread sealant | No |