Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.602 |
| A dimension MM | 91.500 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08Z-48P-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 3.602 |
| Product length mm | 91.491 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
