Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.4 |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075336566 |
![Hose Fittings 1AA10MT8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213433%2FID432872591597-0101_preview.jpg&w=1920&q=75)