Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 3.000 |
Drop dimension MM | 70.00 |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.130 |
Hex size 1 MM | 28.702 |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.514 |
Hose size | -8 |
Inside diameter IN | 0.3800 |
Inside diameter MM | 9.6520 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075336634 |