Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025162 |
