Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.724 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08Z-G08-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075336719 |