Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.692 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08Z-G41-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection torque | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -8 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075336726 |