Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.530 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | H0105 H0106 H115 H116 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.4 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.0 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product material | Brass |
| Series | 105 B |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715222 |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)