Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA20FJ20TZ |
| Construction Style | Crimp |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
