Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20DL12TY |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.258 |
| Hose size | -20 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M30x2 |