Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G10DLA6TY |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.53 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | OTC |
| Thread size 1 | M18x1.5 |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |