Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.840 |
| A dimension MM | 148.336 |
| Angle shape | 66 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 61.98 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.490 |
| Hose cut off factor MM | 114.046 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 5.840 |
| Product length mm | 148.336 |
| Product material | Carbon steel |
| Product width mm | 49.301 |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
