Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 109.982 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.299 |
| Drop dimension MM | 32.99 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 75.946 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product material | Carbon steel |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
