Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.594 |
| Angle shape | Straight |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.065 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.274 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 3/4-16 UNF |