Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.650 |
| A dimension MM | 143.510 |
| Angle shape | 63 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.130 |
| Drop dimension MM | 104.90 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.300 |
| Hose cut off factor MM | 109.220 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 5.650 |
| Product length mm | 143.510 |
| Product material | Carbon steel |
| Product width mm | 49.276 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread size 1 | M45x2 |
| Tube OD 1 IN | 1.377 |
| Tube OD 1 MM | 34.980 |
