Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.500 |
| A dimension MM | 165.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24241Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.930 |
| Drop dimension MM | 49.02 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.380 |
| Hose cut off factor MM | 111.252 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Series | Winner 1-Piece |
| Thread size 1 | 1 11/16-12 UN |
