Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 22.760 |
| A dimension MM | 578.100 |
| Angle shape | 92 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50125M2012-V |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.560 |
| Drop dimension MM | 90.42 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 19.190 |
| Hose cut off factor MM | 487.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 22.760 |
| Product length mm | 578.100 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |
