Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.503 |
| A dimension MM | 63.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -8 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.576 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product material | Carbon steel |
| Product width mm | 24.867 |
| Series | OTC |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
