Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.470 |
| A dimension MM | 113.538 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.350 |
| Drop dimension MM | 85.10 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.312 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 3.350 |
| Product height mm | 85.090 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 19.990 |
