Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.303 |
| A dimension MM | 58.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.787 |
| Hose cut off factor MM | 19.990 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 0.953 |
| Product height mm | 24.200 |
| Product length in | 2.303 |
| Product length mm | 58.496 |
| Product material | Carbon steel |
| Product width in | 0.953 |
| Product width mm | 24.200 |
| Series | Winner 1-Piece |
