Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA16FJ8C |
| End size 1 | -16 |
| End size 2 | -8 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.250 |
| Hose size | -8 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |