Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End Type 1 | Female 37 degree swivel |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.130 |
Hex size 1 MM | 28.702 |
Hex size 2 IN | 1.250 |
Hex size 2 MM | 31.750 |
Hose cut off factor IN | 1.650 |
Hose cut off factor MM | 41.910 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.494 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075337396 |