Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14211Y-16-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End Type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | 1 7/16-12 UN |
