Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.496 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-02-04XZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.717 |
| Hose cut off factor MM | 18.200 |
| Hose size | -4 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 6.000 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/8-27 |
