Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.665 |
| A dimension MM | 67.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15610-08-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.129 |
| Hose cut off factor MM | 28.677 |
| Hose size | -10 |
| Inside diameter IN | 0.600 |
| Inside diameter MM | 15.240 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.665 |
| Product length mm | 67.691 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/2-14 |
