Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.598 |
| Product length mm | 66.000 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
