Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.740 |
| End connection hex size MM | 18.796 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.796 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | Carbon steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |
