Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.680 |
| A dimension MM | 93.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15611Y-F16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.500 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.000 |
| Product height in | 1.929 |
| Product height mm | 48.996 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.996 |
