Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.562 |
| A dimension MM | 90.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 16711Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.712 |
| Hose cut off factor MM | 43.500 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.562 |
| Product length mm | 90.474 |
| Product material | Carbon steel |
| Product width in | 1.830 |
| Product width mm | 46.482 |
| Thread size 1 | 1 5/16-12 UN |
