Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 16U-116 |
| End connection hex size IN | 1.375 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -16 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | U Series |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
![Hose Fittings 04U-104 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213607%2FID432874878749-0101_preview.jpg&w=1920&q=75)