Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Male pipe (NPT) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.380 |
Hex size 1 MM | 35.1 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.418 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.304 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789293732 |