Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.690 |
| Hex size 2 MM | 42.9 |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
