Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.780 |
| A dimension MM | 121.412 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 16Z-G50-BG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.450 |
| Hose cut off factor MM | 87.630 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max BAR | 276 |
| Working pressure max PSI | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075337945 |
