Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.426 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 16Z-G76-BG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.860 |
| Hose cut off factor MM | 72.644 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 4.190 |
| Product length mm | 106.426 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075337952 |
