Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.45 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.860 |
| Hose cut off factor MM | 72.644 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789292230 |
